Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ2-D-US-1.250-V93 - Inductive Sensors
Bill of material
NJ2-D-US-1.250-V93
PRODUCT_PICTURE
Product Picture
MANUID
NJ2-D-US-1.250-V93
DESCSHORT
Short Description
Inductive sensor NJ2-D-US-1.250-V93
EAN
4050143264698
MANUTYPEDESC
Manufacturer Type Description
NJ2-D-US-1.250-V93
AAS155001
Maximum operating ambient temperature
70.00 °C
AAS160001
Minimum operating ambient temperature
-25.00 °C
BAD866007
mechanical installation conditions
flush
BAD815006
Switching distance
2 mm
BAD915006
Voltage type
AC/DC
BAD899008
Design of control element
BAD898005
Design of control output
Two-wire
BAD856005
Length of sensor
34.5 mm
BAD900004
Switch frequency
20.000 Hz
BAD831010
Design of electrical connection
Connector 7/8 Inch
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
ID
WEIGHT
0.200
LENGTH
0.075
WIDTH
0.135
DEPTH
0.045
CTC
Customs tariff number
8536 5080 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices