Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OBG5000-R100-2EP1-IO-V31 - Retroreflective sensors
Bill of material
OBG5000-R100-2EP1-IO-V31
PRODUCT_PICTURE
Product Picture
MANUID
OBG5000-R100-2EP1-IO-V31
DESCSHORT
Short Description
Retroreflective sensor (glass) OBG5000-R100-2EP1-IO-V31
EAN
4050143192670
MANUTYPEDESC
Manufacturer Type Description
OBG5000-R100-2EP1-IO-V31
BAC640005
Max. output current
100 mA
AAB884005
max. switching distance
6000 mm
AAC004005
Min. reflector distance
0 mm
BAA038006
min. ambient temperature
-20 °C
AAM476004
style of communication interface
IO-Link
BAD859008
Type of light
Red light, non-polarized
BAD915006
Voltage type
DC
BAD823004
Width of sensor
11 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
Polycarbonate
BAD856005
Length of sensor
21.5 mm
BAD849004
Height of sensor
44.5 mm
BAD900004
Switch frequency
500.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
Connector M8
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.010
LENGTH
0.044
WIDTH
0.020
DEPTH
0.012
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices