Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
Optical encoder Ø58 mm - Absolute rotary encoder
Bill of material
AHS58N-0AAK1RHBN-0012
DAT
Device type
WA
Shaft type
FU
Principle of operation
GA
Housing Material
FL
Shaft dimension / flange version
ANS
Connection type
AR
Connection alignment
OPT
Option 1
OC
Output code
MA
Multiturn resolution
SAUF
Singleturn resolution
L
46.80 mm
D
59.0 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices