Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
PCV100B-F200-R4-V15-LS221 - Optical reading head PCV100B-F200-R4-V15-LS221
Bill of material
Optical reading head PCV100B-F200-R4-V15-LS221
PRODUCT_PICTURE
Product Picture
DSHORT
Short Description
Optical reading head PCV100B-F200-R4-V15-LS221
DESCRIPTION_LONG
Read head for incident light positioning system
EAN
4050143117307
MNAME
Manufacturer Name
Pepperl+Fuchs
MTDESC
Manufacturer Type Description
PCV100B-F200-R4-V15-LS221
DELIVERY_TIME
15
PATTR192245654829
Number of pins
5
PATTR21924271526736
Detection range
100
PATTR9852171589494
Sensing range
100
PATTR940282744076
Light type
LED red
PATTR62441073340707
Operating elements
Button
PATTR9848897215522
Type of voltage
DC
PATTR404848978316
Connection type
Connector plug M12
PATTR10212577245336
Output type
PNP
PATTR628687582399
Interface
RS-485
PATTR1380777321137
Operating voltage (min)
15
PATTR109441043847968
Operating voltage (max)
30
PATTR2648643044300
Degree of protection
IP67
PATTR3928310033674
Housing material
Plastic material
PATTR10552104486401
Housing length
50
PATTR9600207243654
Housing width
70
PATTR8980972615416
Housing height
70
OUNIT
Order Unit
C62
CUNIT
Content Unit
C62
NCPO
Number of content units per order unit
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
COO
Country of Origin
VN
CTC
Customs tariff number
9031 4990 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices