{pepperl_fuchs/positioning20systems/camera-based20linear20positioning2028pcv2c20pxv29/pxv100-f200-b25-v1d.prj},{NB=PXV100-F200-B25-V1D},{MANUID=PXV100-F200-B25-V1D},{NOCUPEROU=1},{VOLUME=0.002},{WEIGHT=0.260},{LENGTH=0.154},{WIDTH=0.131},{DEPTH=0.081},{PRODUCT_PICTURE=../../../_pool_/d4/0b/d445807a_int.png},{DESCSHORT=Optical reading head PXV100-F200-B25-V1D},{EAN=4050143049684},{MANUTYPEDESC=PXV100-F200-B25-V1D},{COO=VN},{CTC=9031 4990 000 [DE]},{DATA_SHEET=Data Sheet},{DEEPLINK=Deeplink},{ORDERUNIT=One},{CONTENTUNIT=One},{DEEPLINK_ENG=http://www.pepperl-fuchs.com/cgi-bin/db/doci.pl?ShowProductDocByPartNo=293431-100004&LanId=ENG},{DEEPLINK_DEU=http://www.pepperl-fuchs.com/cgi-bin/db/doci.pl?ShowProductDocByPartNo=293431-100004&LanId=GER}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 1