Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
REF-CLIP40 - Reflectors
Bill of material
REF-CLIP40
PRODUCT_PICTURE
Product Picture
MANUID
REF-CLIP40
DESCSHORT
Short Description
Reflector REF-CLIP40
EAN
4050143080892
MANUTYPEDESC
Manufacturer Type Description
REF-CLIP40
AAO634001
Form
rechteckig
AAB450006
Self-adhesive fastening
No
BAF016004
Width
22.5 mm
BAA020007
Height
39.5 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.010
LENGTH
0.084
WIDTH
0.042
DEPTH
0.021
CTC
Customs tariff number
3926 9097 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices