Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
REF-CLIP50HT - Reflectors
Bill of material
REF-CLIP50HT
PRODUCT_PICTURE
Product Picture
MANUID
REF-CLIP50HT
DESCSHORT
Short Description
Reflector REF-CLIP50HT
EAN
4050143010523
MANUTYPEDESC
Manufacturer Type Description
REF-CLIP50HT
AAO634001
Form
rund
AAB450006
Self-adhesive fastening
No
BAB376005
Outer diameter
50 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.010
LENGTH
0.064
WIDTH
0.128
DEPTH
0.022
CTC
Customs tariff number
3926 9097 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimenze
2D
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady