Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
REF-H22x58 - Reflectors
Bill of material
REF-H22x58
PRODUCT_PICTURE
Product Picture
MANUID
REF-H22x58
DESCSHORT
Short Description
Reflector REF-H22x58
EAN
4050143433629
MANUTYPEDESC
Manufacturer Type Description
REF-H22x58
AAO634001
Form
rechteckig
AAP345001
Number of attachment holes
2
AAB450006
Self-adhesive fastening
No
BAF016004
Width
22.5 mm
BAA020007
Height
82 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.010
LENGTH
0.087
WIDTH
0.044
DEPTH
0.022
CTC
Customs tariff number
3926 9097 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices