Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
REF-H51x72 - Reflectors
Bill of material
REF-H51x72
PRODUCT_PICTURE
Product Picture
MANUID
REF-H51x72
DESCSHORT
Short Description
Reflector REF-H51x72
EAN
4050143116720
MANUTYPEDESC
Manufacturer Type Description
REF-H51x72
AAO634001
Form
rechteckig
AAP345001
Number of attachment holes
2
AAB450006
Self-adhesive fastening
No
BAF016004
Width
51 mm
BAA020007
Height
72 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.020
LENGTH
0.150
WIDTH
0.040
DEPTH
0.001
CTC
Customs tariff number
3926 9097 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices