Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
REF-MH78 - Reflectors
Bill of material
REF-MH78
PRODUCT_PICTURE
Product Picture
MANUID
REF-MH78
DESCSHORT
Short Description
Reflector with micro-structure REF-MH78
EAN
4050143013289
MANUTYPEDESC
Manufacturer Type Description
REF-MH78
AAO634001
Form
sechseckig
AAP345001
Number of attachment holes
2
AAB450006
Self-adhesive fastening
No
BAF016004
Width
61 mm
BAA020007
Height
78 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.010
LENGTH
0.066
WIDTH
0.090
DEPTH
0.017
CTC
Customs tariff number
3926 9097 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimenze
2D
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady