Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
SLC14-600/129/151 - Multiple-Beam Light Barriers
Bill of material
SLC14-600/129/151
PRODUCT_PICTURE
Product Picture
MANUID
SLC14-600/129/151
DESCSHORT
Short Description
Safety light curtain SLC14-600/129/151
MANUTYPEDESC
Manufacturer Type Description
SLC14-600/129/151
BAD912005
Protection field height
600 mm
BAA038006
min. ambient temperature
0 °C
BAD894003
Range of the protection field
5000 mm
BAD805007
Design of output switching element OSSD
PNP
BAD915006
Voltage type
DC
BAD823004
Width of sensor
52 mm
BAA039006
max. ambient temperature
55.00 °C
BAD856005
Length of sensor
710 mm
BAD849004
Height of sensor
55 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimensión
2D
Filiales del fabricante
Seleccione un país para ver las oficinas locales