Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
Pepperl+Fuchs
Description
THI/TSI/TVI40 - Incremental rotary encoder
Bill of material
THI40N-0SAK2R6TN-00025
WAUS
Shaft version
Hollow shaft
Recessed hollow shaft
Solid shaft
GEH
Housing Material
Aluminium
WELL
Shaft dimension / flange version
ø6 mm, clamping ring at flange side
ø6,35 mm, clamping ring at flange side
ø8 mm, clamping ring at flange side
ø3/16’’, clamping ring at flange side
ø5/16’’, clamping ring at flange side
ø6 mm, clamping ring at cover side
ø6,35 mm, clamping ring at cover side
ø8 mm, clamping ring at cover side
ø3/16’’, clamping ring at cover side
ø5/16’’, clamping ring at cover side
ANS
Connection type
Cable ø5 mm, 8 x 0,08 mm², 2 m
ABG
Exit position
radial
SIG
Signal output
A + B + 0 and A' + B' + 0'
AUSGA
Output switching
4,75 V ... 30 V, push-pull
TEMP
Temperature range
normal
IMP
Pulse count
25
50
100
150
180
200
250
360
400
500
1000
1024
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices