Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UBE500-18GM40A-V1-Y220367 - Thru-Beam Sensor
Bill of material
UBE500-18GM40A-V1-Y220367
PRODUCT_PICTURE
Product Picture
MANUID
UBE500-18GM40A-V1-Y220367
DESCSHORT
Short Description
Ultrasonic sensor, transmitter UBE500-18GM40A-V1-Y220367
EAN
4050143316700
MANUTYPEDESC
Manufacturer Type Description
UBE500-18GM40A-V1-Y220367
AAB866006
max. measuring range -length
500 mm
BAD858004
Open circuit current
20 mA
BAA038006
min. ambient temperature
-25 °C
BAD915006
Voltage type
DC
BAD826005
Diameter of sensor
18 mm
BAD840006
Housing construction form
cylinder, thread
BAA039006
max. ambient temperature
70.00 °C
BAC461010
Housing material
Stainless steel
BAD856005
Length of sensor
40 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.040
LENGTH
0.112
WIDTH
0.032
DEPTH
0.032
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices