Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UC2000-L2M-E6-T-2M - Diffuse and Retroreflective Mode Sensors
Bill of material
UC2000-L2M-E6-T-2M
PRODUCT_PICTURE
Product Picture
MANUID
UC2000-L2M-E6-T-2M
DESCSHORT
Short Description
Ultrasonic sensor UC2000-L2M-E6-T-2M
EAN
4050143123544
MANUTYPEDESC
Manufacturer Type Description
UC2000-L2M-E6-T-2M
AAB866006
max. measuring range -length
2000 mm
BAD858004
Open circuit current
50 mA
BAA038006
min. ambient temperature
-40 °C
BAD946007
Material of the active surface
Plastic
BAD915006
Voltage type
DC
BAD823004
Width of sensor
40 mm
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
70.00 °C
BAC461010
Housing material
Polyamide
BAD856005
Length of sensor
40 mm
BAD849004
Height of sensor
40 mm
BAD900004
Switch frequency
5.000 Hz
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.460
LENGTH
0.220
WIDTH
0.160
DEPTH
0.060
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices