Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UPR-03-M - Power Supplies
Bill of material
UPR-03-M
PRODUCT_PICTURE
Product Picture
MANUID
UPR-03-M
DESCSHORT
Short Description
Universal Power Rail UPR-03-M
EAN
4050143069187
MANUTYPEDESC
Manufacturer Type Description
UPR-03-M
BAA038006
min. ambient temperature
-20 °C
BAA039006
max. ambient temperature
70.00 °C
BAF016004
Width
35 mm
BAB577006
Depth
1600 mm
BAA020007
Height
15 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
HU
WEIGHT
1.510
LENGTH
1.620
WIDTH
0.050
DEPTH
0.050
CTC
Customs tariff number
8536 9001 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimenze
2D
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady