Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V1-G-BK0,75M-PVC-U-V1-W-Y30643 - Sensor-Actuator Cables
Bill of material
V1-G-BK0,75M-PVC-U-V1-W-Y30643
PRODUCT_PICTURE
Product Picture
MANUID
V1-G-BK0,75M-PVC-U-V1-W-Y30643
DESCSHORT
Short Description
Connection cable V1-G-BK0,75M-PVC-U-V1-W-Y30643
EAN
4050143296194
MANUTYPEDESC
Manufacturer Type Description
V1-G-BK0,75M-PVC-U-V1-W-Y30643
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
straight
AAB225007
Arrangement of the cable lead-in, field side
angled
AAB379007
Type of plug-in contact, field side
AAB419007
Design of the electrical connection, housing side
M12
AAC208006
Material of the contact basic body
AAB733006
Cable length
0.75 m
AAT080001
Pole number
4
AAC202007
Material of the contact coat
Au
BAD391008
LED display present
No
AAD251006
Material of the cable mantle
Polyvinyl chloride
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
HU
WEIGHT
0.050
LENGTH
0.080
WIDTH
0.020
DEPTH
0.020
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices