Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V15-G-BK0,6M-PUR-U - Sensor-Actuator Cables
Bill of material
V15-G-BK0,6M-PUR-U
MANUID
V15-G-BK0,6M-PUR-U
DESCSHORT
Short Description
Female cordset V15-G-BK0,6M-PUR-U
EAN
4050143185276
MANUTYPEDESC
Manufacturer Type Description
V15-G-BK0,6M-PUR-U
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
straight
AAB397006
Design of the line
cable
AAB419007
Design of the electrical connection, housing side
M12
AAB593006
Color of jacket
Black
AAB733006
Cable length
0.6 m
AAT080001
Pole number
5
AAC202007
Material of the contact coat
Au
BAD391008
LED display present
No
AAD251006
Material of the cable mantle
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
HU
WEIGHT
0.030
LENGTH
0.117
WIDTH
0.059
DEPTH
0.029
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D
Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси