Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VAA-2E-KE1-S - Safety Modules
Bill of material
VAA-2E-KE1-S
PRODUCT_PICTURE
Product Picture
MANUID
VAA-2E-KE1-S
DESCSHORT
Short Description
AS-Interface safety module VAA-2E-KE1-S
EAN
4050143015115
MANUTYPEDESC
Manufacturer Type Description
VAA-2E-KE1-S
AAP506001
Number of inputs
2
BAC078007
Supply voltage type
DC
BAF016004
Width
22.5 mm
BAB577006
Depth
48.5 mm
BAA020007
Height
99.6 mm
AAO382006
Functional safety (SIL)
SIL 3
BAD831010
Design of electrical connection
Screw/spring connection
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.160
LENGTH
0.067
WIDTH
0.159
DEPTH
0.050
CTC
Customs tariff number
8517 6200 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Размер
2D
Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси