Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VBA-2E-KE4-ENC-S - Safety Modules
Bill of material
VBA-2E-KE4-ENC-S
PRODUCT_PICTURE
Product Picture
MANUID
VBA-2E-KE4-ENC-S
DESCSHORT
Short Description
AS-Interface safety module VBA-2E-KE4-ENC-S
EAN
4050143034796
MANUTYPEDESC
Manufacturer Type Description
VBA-2E-KE4-ENC-S
AAP506001
Number of inputs
2
AAC073008
Performance level acc. to EN ISO 13849-1
E
BAC078007
Supply voltage type
DC
BAF016004
Width
22.5 mm
BAB577006
Depth
113 mm
BAA020007
Height
99 mm
AAO382006
Functional safety (SIL)
SIL 3
BAD831010
Design of electrical connection
Screw/spring connection
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
TR
WEIGHT
0.200
LENGTH
0.133
WIDTH
0.134
DEPTH
0.063
CTC
Customs tariff number
9032 8900 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Размер
2D
Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси