Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VBA-4E2A1A-KE3-ZEL/E2L/SEL - Safety Modules
Bill of material
VBA-4E2A1A-KE3-ZEL/E2L/SEL
PRODUCT_PICTURE
Product Picture
MANUID
VBA-4E2A1A-KE3-ZEL/E2L/SEL
DESCSHORT
Short Description
AS-Interface safety module VBA-4E2A1A-KE3-ZEL/E2L/SEL
EAN
4050143042517
MANUTYPEDESC
Manufacturer Type Description
VBA-4E2A1A-KE3-ZEL/E2L/SEL
AAP506001
Number of inputs
3
AAP608001
Number of outputs
2
AAC073008
Performance level acc. to EN ISO 13849-1
E
BAC078007
Supply voltage type
DC
BAF016004
Width
22.5 mm
BAB577006
Depth
107 mm
BAA020007
Height
99 mm
AAO382006
Functional safety (SIL)
SIL 3
BAD831010
Design of electrical connection
Screw/spring connection
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
TR
WEIGHT
0.190
LENGTH
0.135
WIDTH
0.134
DEPTH
0.060
CTC
Customs tariff number
8517 6200 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimenze
2D
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady