Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VS18/VSE18-M-LAS/32/40a/76a/82 - Thru-Beam Sensors
Bill of material
VS18/VSE18-M-LAS/32/40a/76a/82
PRODUCT_PICTURE
Product Picture
MANUID
VS18/VSE18-M-LAS/32/40a/76a/82
DESCSHORT
Short Description
Thru-beam sensor VS18/VSE18-M-LAS/32/40a/76a/82
EAN
4050143055333
MANUTYPEDESC
Manufacturer Type Description
VS18/VSE18-M-LAS/32/40a/76a/82
BAC640005
Max. output current
200 mA
AAB884005
max. switching distance
85000 mm
BAA038006
min. ambient temperature
-25 °C
BAD859008
Type of light
Laser diode, red light
BAD915006
Voltage type
DC
BAD945004
Wave length of the sensors
655 nm
AAO737002
Delivery scope of disposable system
transmitter and receiver
BAD826005
Diameter of sensor
18 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
cylinder, thread
BAA039006
max. ambient temperature
55.00 °C
BAD857006
Laser protection class
Class 1
BAC461010
Housing material
BAD856005
Length of sensor
65 mm
BAD900004
Switch frequency
5000.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
0.160
LENGTH
0.079
WIDTH
0.090
DEPTH
0.045
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices