Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KCD2-SON-Ex2 - Switch Amplifiers
Bill of material
KCD2-SON-Ex2
PRODUCT_PICTURE
Product Picture
MANUID
KCD2-SON-Ex2
DESCSHORT
Short Description
Switch Amplifier KCD2-SON-Ex2
EAN
4050143062171
MANUTYPEDESC
Manufacturer Type Description
KCD2-SON-Ex2
AAP507002
Number of inputs according to NAMUR
1.000
AAP564002
Number of output circuits transistor potential-free
2.00000
AAB968006
min. rated supply voltage with DC
19.00000 V
BAG640006
Assembly type
DIN track
BAF016004
Width
12.5 mm
AAB371007
Type of voltage supply
active
AAP380002
number of channels
2
BAB577006
Depth
114 mm
BAA020007
Height
119 mm
AAO382006
Functional safety (SIL)
SIL 2
BAD831010
Design of electrical connection
Screw connection
AAB834006
max. rated supply voltage with DC
30.00000 V
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.130
LENGTH
0.124
WIDTH
0.119
DEPTH
0.022
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices