Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NCB2-V3-N0 - Inductive Sensors
Bill of material
NCB2-V3-N0
PRODUCT_PICTURE
Product Picture
MANUID
NCB2-V3-N0
DESCSHORT
Short Description
Inductive sensor NCB2-V3-N0
EAN
4050143454945
MANUTYPEDESC
Manufacturer Type Description
NCB2-V3-N0
AAS155001
Maximum operating ambient temperature
100.00 °C
AAS160001
Minimum operating ambient temperature
-25.00 °C
BAD866007
mechanical installation conditions
flush
BAD815006
Switching distance
2 mm
AAB504007
Housing coating
Uncoated
BAD946007
Material of the active surface
Plastic
BAD823004
Width of sensor
27.8 mm
BAD899008
Design of control element
BAD898005
Design of control output
NAMUR
BAD840006
Housing construction form
Block
BAC461010
Housing material
Polyester
BAD856005
Length of sensor
16 mm
BAD849004
Height of sensor
10.2 mm
BAD900004
Switch frequency
2000.000 Hz
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
ID
WEIGHT
0.010
LENGTH
0.070
WIDTH
0.020
DEPTH
0.010
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices