Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UC800-F77S-IU-IO-V31 - Diffuse and Retroreflective Mode Sensors
Bill of material
UC800-F77S-IU-IO-V31
PRODUCT_PICTURE
Product Picture
MANUID
UC800-F77S-IU-IO-V31
DESCSHORT
Short Description
Ultrasonic sensor UC800-F77S-IU-IO-V31
EAN
4050143043187
MANUTYPEDESC
Manufacturer Type Description
UC800-F77S-IU-IO-V31
AAB866006
max. measuring range -length
800 mm
BAD858004
Open circuit current
50 mA
BAD946007
Material of the active surface
Plastic
BAD915006
Voltage type
DC
BAD823004
Width of sensor
21 mm
BAD840006
Housing construction form
Block
BAC461010
Housing material
Polycarbonate
BAD856005
Length of sensor
23 mm
BAD849004
Height of sensor
31 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.030
LENGTH
0.115
WIDTH
0.057
DEPTH
0.029
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices