Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VBA-4E-G12-ZAJ - Modules
Bill of material
VBA-4E-G12-ZAJ
PRODUCT_PICTURE
Product Picture
MANUID
VBA-4E-G12-ZAJ
DESCSHORT
Short Description
AS-Interface sensor module VBA-4E-G12-ZAJ
EAN
4050143055951
MANUTYPEDESC
Manufacturer Type Description
VBA-4E-G12-ZAJ
AAP506001
Number of inputs
4
BAC078007
Supply voltage type
DC
BAF016004
Width
57.4 mm
BAB577006
Depth
118 mm
BAA020007
Height
35 mm
BAD831010
Design of electrical connection
Throughput connection
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
ID
WEIGHT
0.240
LENGTH
0.012
WIDTH
0.123
DEPTH
0.053
CTC
Customs tariff number
8517 6200 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices