Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
VBA-2E2A-KE4-ENC/SSI-S - Safety Modules
Bill of material
VBA-2E2A-KE4-ENC/SSI-S
PRODUCT_PICTURE
Product Picture
MANUID
VBA-2E2A-KE4-ENC/SSI-S
DESCSHORT
Short Description
AS-Interface safety module VBA-2E2A-KE4-ENC/SSI-S
EAN
4050143047130
MANUTYPEDESC
Manufacturer Type Description
VBA-2E2A-KE4-ENC/SSI-S
AAP506001
Number of inputs
2
AAP608001
Number of outputs
2
AAC073008
Performance level acc. to EN ISO 13849-1
E
BAC078007
Supply voltage type
DC
BAF016004
Width
22.5 mm
BAB577006
Depth
113 mm
BAA020007
Height
99 mm
AAO382006
Functional safety (SIL)
SIL 3
BAD831010
Design of electrical connection
Screw/spring connection
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.220
LENGTH
0.134
WIDTH
0.134
DEPTH
0.060
CTC
Customs tariff number
9032 8900 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices