Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OMD8000-R2100-B16-2V15 - Distance Sensors
Bill of material
OMD8000-R2100-B16-2V15
PRODUCT_PICTURE
Product Picture
MANUID
OMD8000-R2100-B16-2V15
DESCSHORT
Short Description
2-D LiDAR Sensor OMD8000-R2100-B16-2V15
EAN
4050143450220
MANUTYPEDESC
Manufacturer Type Description
OMD8000-R2100-B16-2V15
AAB866006
max. measuring range -length
2000 mm
AAB990006
min. measuring range - length
200 mm
BAA038006
min. ambient temperature
-30 °C
BAD859008
Type of light
Infrared light
BAD915006
Voltage type
DC
BAD823004
Width of sensor
81 mm
BAD950006
Material of the optical surface
Plastic
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
Plastic
BAD856005
Length of sensor
157 mm
BAD849004
Height of sensor
45 mm
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.310
LENGTH
0.242
WIDTH
0.121
DEPTH
0.061
CTC
Customs tariff number
9015 1000 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices