Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
OMR50M-R1000-SSI-V1V1B - Distance Sensors
Bill of material
OMR50M-R1000-SSI-V1V1B
PRODUCT_PICTURE
Product Picture
MANUID
OMR50M-R1000-SSI-V1V1B
DESCSHORT
Short Description
Distance sensor OMR50M-R1000-SSI-V1V1B
EAN
4050143471904
MANUTYPEDESC
Manufacturer Type Description
OMR50M-R1000-SSI-V1V1B
AAB866006
max. measuring range -length
50000 mm
AAB990006
min. measuring range - length
300 mm
BAA038006
min. ambient temperature
-10 °C
BAD859008
Type of light
Laser diode, red light
BAD915006
Voltage type
DC
BAD823004
Width of sensor
55 mm
BAD950006
Material of the optical surface
Plastic
BAA039006
max. ambient temperature
60.00 °C
BAD857006
Laser protection class
Class 1
BAC461010
Housing material
Plastic
BAD856005
Length of sensor
80.6 mm
BAD849004
Height of sensor
106.6 mm
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.450
LENGTH
0.190
WIDTH
0.175
DEPTH
0.077
CTC
Customs tariff number
9015 1000 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices