Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
LGS100 - Light Grids
Bill of material
LGS100
PRODUCT_PICTURE
Product Picture
MANUID
LGS100
DESCSHORT
Short Description
Light grid LGS100
MANUTYPEDESC
Manufacturer Type Description
LGS100
BAD912005
Protection field height
3000 mm
BAA038006
min. ambient temperature
-10 °C
BAD894003
Range of the protection field
7500 mm
BAD805007
Design of output switching element OSSD
NPN
BAD915006
Voltage type
DC
BAD945004
Wave length of the sensors
850 nm
BAD823004
Width of sensor
20 mm
BAA039006
max. ambient temperature
60.00 °C
BAD849004
Height of sensor
30.5 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices