Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KLE-C01-2,2-2,0-K169 - Optical Fibers
Bill of material
KLE-C01-2,2-2,0-K169
PRODUCT_PICTURE
Product Picture
MANUID
KLE-C01-2,2-2,0-K169
DESCSHORT
Short Description
Plastic fiber optic KLE-C01-2,2-2,0-K169
EAN
4050143264223
MANUTYPEDESC
Manufacturer Type Description
KLE-C01-2,2-2,0-K169
BAD953007
Material of the optical waveguide mantle
Polyvinyl chloride
BAD952007
Material of the sensor head
Stainless steel
BAD863003
Length of light conductor
2000 mm
BAD791007
Type of scanning system
One-way system
BAD949006
Material of the optical waveguide
Plastic
BAA038006
min. ambient temperature
-55 °C
BAA039006
max. ambient temperature
70.00 °C
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
TW
WEIGHT
0.030
LENGTH
0.167
WIDTH
0.150
DEPTH
0.019
CTC
Customs tariff number
9001 1090 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices