Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
SLC30-1800/31/130 - Multiple-Beam Light Barriers
Bill of material
SLC30-1800/31/130
PRODUCT_PICTURE
Product Picture
MANUID
SLC30-1800/31/130
DESCSHORT
Short Description
Safety light curtain SLC30-1800/31/130
MANUTYPEDESC
Manufacturer Type Description
SLC30-1800/31/130
BAD912005
Protection field height
1800 mm
BAA038006
min. ambient temperature
0 °C
BAD894003
Range of the protection field
15000 mm
BAD805007
Design of output switching element OSSD
PNP
BAD823004
Width of sensor
52 mm
BAA039006
max. ambient temperature
55.00 °C
BAD856005
Length of sensor
1910 mm
BAD849004
Height of sensor
55 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices