Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
LT2-8-HS-2000/47/115 - Sensors for Automatic Doors and Access Systems
Bill of material
LT2-8-HS-2000/47/115
PRODUCT_PICTURE
Product Picture
MANUID
LT2-8-HS-2000/47/115
DESCSHORT
Short Description
Active infrared scanner LT2-8-HS-2000/47/115
EAN
4050143053926
MANUTYPEDESC
Manufacturer Type Description
LT2-8-HS-2000/47/115
BAA038006
min. ambient temperature
-20 °C
BAD805007
Design of output switching element OSSD
PNP/PNP
BAD915006
Voltage type
DC
BAD823004
Width of sensor
150 mm
BAA039006
max. ambient temperature
60.00 °C
BAD856005
Length of sensor
49 mm
BAD849004
Height of sensor
64 mm
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.460
LENGTH
0.191
WIDTH
0.169
DEPTH
0.073
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices