Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
CBN5-F46-E3-Y190040 - Capacitive Sensors
Bill of material
CBN5-F46-E3-Y190040
PRODUCT_PICTURE
Product Picture
MANUID
CBN5-F46-E3-Y190040
DESCSHORT
Short Description
Capacitive sensor CBN5-F46-E3-Y190040
EAN
4050143281411
MANUTYPEDESC
Manufacturer Type Description
CBN5-F46-E3-Y190040
AAS155001
Maximum operating ambient temperature
70.00 °C
AAS160001
Minimum operating ambient temperature
-25.00 °C
BAD866007
mechanical installation conditions
not flush
BAD815006
Switching distance
5 mm
BAD946007
Material of the active surface
Plastic
BAD915006
Voltage type
DC
BAD823004
Width of sensor
50 mm
BAD899008
Design of control element
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
Block
BAC461010
Housing material
Polyester
BAD856005
Length of sensor
5 mm
BAD849004
Height of sensor
20 mm
BAD900004
Switch frequency
10.000 Hz
BAD831010
Design of electrical connection
plug-in connector others
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
ID
WEIGHT
0.030
LENGTH
0.115
WIDTH
0.111
DEPTH
0.015
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices