Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NSB2-12GH50-2E2-M1-S2D2 - Inductive Sensors
Bill of material
NSB2-12GH50-2E2-M1-S2D2
PRODUCT_PICTURE
Product Picture
MANUID
NSB2-12GH50-2E2-M1-S2D2
DESCSHORT
Short Description
Inductive sensor NSB2-12GH50-2E2-M1-S2D2
EAN
4050143377473
MANUTYPEDESC
Manufacturer Type Description
NSB2-12GH50-2E2-M1-S2D2
BAD947008
Material of the housings
Stainless steel
BAA038006
min. ambient temperature
-40 °C
BAD815006
Switching distance
2 mm
BAD915006
Voltage type
DC
AAD251006
Material of the cable mantle
BAD826005
Diameter of sensor
12 mm
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
cylinder, thread
BAA039006
max. ambient temperature
85.00 °C
BAD856005
Length of sensor
60 mm
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
CZ
WEIGHT
0.110
LENGTH
0.133
WIDTH
0.066
DEPTH
0.033
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices