Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
UDC-18GM50-255S-3E0 - Double sheet sensors
Bill of material
UDC-18GM50-255S-3E0
PRODUCT_PICTURE
Product Picture
MANUID
UDC-18GM50-255S-3E0
DESCSHORT
Short Description
Double material sensor UDC-18GM50-255S-3E0
EAN
4050143112661
MANUTYPEDESC
Manufacturer Type Description
UDC-18GM50-255S-3E0
AAB866006
max. measuring range -length
100 mm
BAD858004
Open circuit current
65 mA
BAA038006
min. ambient temperature
0 °C
BAD915006
Voltage type
DC
AAD251006
Material of the cable mantle
Polyvinyl chloride
BAD826005
Diameter of sensor
18 mm
BAD840006
Housing construction form
cylinder, thread
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
BAD856005
Length of sensor
50 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.220
LENGTH
0.128
WIDTH
0.212
DEPTH
0.050
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices