Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KFD2-VR2-Ex1.50M - Repeater
Bill of material
KFD2-VR2-Ex1.50M
PRODUCT_PICTURE
Product Picture
MANUID
KFD2-VR2-Ex1.50M
DESCSHORT
Short Description
Voltage Repeater KFD2-VR2-Ex1.50M
EAN
4050143060351
MANUTYPEDESC
Manufacturer Type Description
KFD2-VR2-Ex1.50M
AAB968006
min. rated supply voltage with DC
19.00000 V
BAG640006
Assembly type
DIN track
BAF016004
Width
20 mm
AAB371007
Type of voltage supply
active
AAP380002
number of channels
1
BAB577006
Depth
115 mm
BAA020007
Height
119 mm
BAD831010
Design of electrical connection
Screw connection
AAB834006
max. rated supply voltage with DC
30.00000 V
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.140
LENGTH
0.120
WIDTH
0.124
DEPTH
0.028
CTC
Customs tariff number
8543 7090 990 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
2D
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady