Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
V311-GR-BK2M-PUR-U-V311-GR - Sensor-Actuator Cables
Bill of material
V311-GR-BK2M-PUR-U-V311-GR
PRODUCT_PICTURE
Product Picture
MANUID
V311-GR-BK2M-PUR-U-V311-GR
DESCSHORT
Short Description
Connection cable V311-GR-BK2M-PUR-U-V311-GR
EAN
4050143450244
MANUTYPEDESC
Manufacturer Type Description
V311-GR-BK2M-PUR-U-V311-GR
AAS488001
Type of plug-in contact (housing)
AAB226007
arrangement of the cable lead-in (housing side)
straight
AAB225007
Arrangement of the cable lead-in, field side
straight
AAB379007
Type of plug-in contact, field side
AAB397006
Design of the line
cable
AAB419007
Design of the electrical connection, housing side
M8
AAB593006
Color of jacket
Black
AAB733006
Cable length
2 m
AAT080001
Pole number
5
AAC202007
Material of the contact coat
Au
BAD391008
LED display present
No
AAD251006
Material of the cable mantle
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
HU
WEIGHT
0.070
LENGTH
0.116
WIDTH
0.058
DEPTH
0.029
CTC
Customs tariff number
8544 4290 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
预览
3D
2D
产品供应商所在地
选择一个国家/地区查看当地办事处