Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KHR-C02-1,0-2,0-K132 - Optical Fibers
Bill of material
KHR-C02-1,0-2,0-K132
PRODUCT_PICTURE
Product Picture
MANUID
KHR-C02-1,0-2,0-K132
DESCSHORT
Short Description
Plastic fiber optic KHR-C02-1,0-2,0-K132
EAN
4050143329632
MANUTYPEDESC
Manufacturer Type Description
KHR-C02-1,0-2,0-K132
BAD953007
Material of the optical waveguide mantle
Polyvinyl chloride
BAD952007
Material of the sensor head
Stainless steel
BAD791007
Type of scanning system
Reflection system
BAD949006
Material of the optical waveguide
Plastic
BAA038006
min. ambient temperature
-40 °C
BAD816002
Special characteristics
hochflexibel
BAA039006
max. ambient temperature
70.00 °C
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
TW
WEIGHT
0.010
LENGTH
0.113
WIDTH
0.057
DEPTH
0.028
CTC
Customs tariff number
9001 1090 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Aperçus 3D
3D
Infos techniques
2D
Filiales du fabricant
Cliquez sur un pays pour voir l'adresse de la filiale