Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KLE-C01-1,3-2,0-K114 - Optical Fibers
Bill of material
KLE-C01-1,3-2,0-K114
PRODUCT_PICTURE
Product Picture
MANUID
KLE-C01-1,3-2,0-K114
DESCSHORT
Short Description
Plastic fiber optic KLE-C01-1,3-2,0-K114
EAN
4050143329595
MANUTYPEDESC
Manufacturer Type Description
KLE-C01-1,3-2,0-K114
BAD953007
Material of the optical waveguide mantle
Polyvinyl chloride
BAD952007
Material of the sensor head
Stainless steel
BAD863003
Length of light conductor
2000 mm
BAD791007
Type of scanning system
One-way system
BAD949006
Material of the optical waveguide
Plastic
BAA038006
min. ambient temperature
-55 °C
BAA039006
max. ambient temperature
70.00 °C
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
TW
WEIGHT
0.020
LENGTH
0.159
WIDTH
0.137
DEPTH
0.020
CTC
Customs tariff number
9001 1090 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處