Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KLR-C04-1,25-2,0-K79 - Optical Fibers
Bill of material
KLR-C04-1,25-2,0-K79
PRODUCT_PICTURE
Product Picture
MANUID
KLR-C04-1,25-2,0-K79
DESCSHORT
Short Description
Plastic fiber optic KLR-C04-1,25-2,0-K79
EAN
4050143229840
MANUTYPEDESC
Manufacturer Type Description
KLR-C04-1,25-2,0-K79
BAD953007
Material of the optical waveguide mantle
Polyvinyl chloride
BAD952007
Material of the sensor head
Stainless steel
BAD863003
Length of light conductor
2000 mm
BAD791007
Type of scanning system
Reflection system
BAD949006
Material of the optical waveguide
Plastic
BAA038006
min. ambient temperature
-55 °C
BAA039006
max. ambient temperature
70.00 °C
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
TW
WEIGHT
0.020
LENGTH
0.077
WIDTH
0.113
DEPTH
0.022
CTC
Customs tariff number
9001 1090 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
プレビュー
3D
情報
2D
カタログメーカーの場所
近くの事業所を探すには国を選択してください