Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
REFLECTOR 82.5X49X6MM - Reflectors
Bill of material
REFLECTOR 82.5X49X6MM
MANUID
REFLECTOR 82.5X49X6MM
DESCSHORT
Short Description
Reflector REFLECTOR 82.5X49X6MM
EAN
4050143250905
MANUTYPEDESC
Manufacturer Type Description
REFLECTOR 82.5X49X6MM
AAO634001
Form
rechteckig
AAB450006
Self-adhesive fastening
Yes
BAF016004
Width
49.7 mm
BAA020007
Height
83.1 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
0.030
LENGTH
0.122
WIDTH
0.061
DEPTH
0.030
CTC
Customs tariff number
3926 9097 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimensión
2D
Filiales del fabricante
Seleccione un país para ver las oficinas locales