Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
SLC30-150 - Multiple-Beam Light Barriers
Bill of material
SLC30-150
PRODUCT_PICTURE
Product Picture
MANUID
SLC30-150
DESCSHORT
Short Description
Safety light curtain SLC30-150
MANUTYPEDESC
Manufacturer Type Description
SLC30-150
BAD912005
Protection field height
150 mm
BAA038006
min. ambient temperature
0 °C
BAD894003
Range of the protection field
15000 mm
BAD805007
Design of output switching element OSSD
PNP
BAD915006
Voltage type
DC
BAD823004
Width of sensor
52 mm
BAA039006
max. ambient temperature
55.00 °C
BAD856005
Length of sensor
260 mm
BAD849004
Height of sensor
55 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Boyut
2D
Katalog satıcısının konumu
Yerel ofisleri görmek için bir ülke seçin