Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
SLPCM10-3-L/31 - Multiple-Beam Light Barriers
Bill of material
SLPCM10-3-L/31
PRODUCT_PICTURE
Product Picture
MANUID
SLPCM10-3-L/31
DESCSHORT
Short Description
Safety light grid with integrated control unit SLPCM10-3-L/31
MANUTYPEDESC
Manufacturer Type Description
SLPCM10-3-L/31
BAA038006
min. ambient temperature
0 °C
BAD894003
Range of the protection field
10000 mm
BAD805007
Design of output switching element OSSD
PNP
BAD915006
Voltage type
DC
BAA039006
max. ambient temperature
50.00 °C
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
CZ
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices