Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB1,5-F41A-E3 - Inductive Sensors
Bill of material
NBB1,5-F41A-E3
PRODUCT_PICTURE
Product Picture
MANUID
NBB1,5-F41A-E3
DESCSHORT
Short Description
Inductive sensor NBB1,5-F41A-E3
EAN
4050143005413
MANUTYPEDESC
Manufacturer Type Description
NBB1,5-F41A-E3
AAS155001
Maximum operating ambient temperature
70.00 °C
AAS160001
Minimum operating ambient temperature
-25.00 °C
BAD866007
mechanical installation conditions
flush
BAD815006
Switching distance
1.5 mm
AAB504007
Housing coating
nickel-plated
BAD946007
Material of the active surface
Plastic
BAD915006
Voltage type
DC
BAD823004
Width of sensor
8 mm
BAD899008
Design of control element
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
Block
BAC461010
Housing material
Brass
BAD856005
Length of sensor
40 mm
BAD849004
Height of sensor
8 mm
BAD900004
Switch frequency
1500.000 Hz
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
ID
WEIGHT
0.040
LENGTH
0.154
WIDTH
0.174
DEPTH
0.017
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Предварительные просмотры
3D
Измерение
2D
Филиалы фирмы-изготовителя каталога
Выберите страну, чтобы посмотреть локальные бюро