Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB1,5-F79-E1 - Inductive Sensors
Bill of material
NBB1,5-F79-E1
PRODUCT_PICTURE
Product Picture
MANUID
NBB1,5-F79-E1
DESCSHORT
Short Description
Inductive sensor NBB1,5-F79-E1
EAN
4050143055425
MANUTYPEDESC
Manufacturer Type Description
NBB1,5-F79-E1
AAS155001
Maximum operating ambient temperature
70.00 °C
AAS160001
Minimum operating ambient temperature
-25.00 °C
BAD866007
mechanical installation conditions
flush
BAD815006
Switching distance
1.5 mm
BAD946007
Material of the active surface
Plastic
BAD915006
Voltage type
DC
BAD823004
Width of sensor
8 mm
BAD899008
Design of control element
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
Block
BAC461010
Housing material
Polyamide
BAD856005
Length of sensor
16 mm
BAD849004
Height of sensor
4.7 mm
BAD900004
Switch frequency
1200.000 Hz
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
ID
WEIGHT
0.010
LENGTH
0.058
WIDTH
0.029
DEPTH
0.015
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Dimenze
2D
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady