Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB8-F148P10-E2-M-0,15M-3DT04 - Inductive Sensors
Bill of material
NBB8-F148P10-E2-M-0,15M-3DT04
PRODUCT_PICTURE
Product Picture
MANUID
NBB8-F148P10-E2-M-0,15M-3DT04
DESCSHORT
Short Description
Inductive sensor NBB8-F148P10-E2-M-0,15M-3DT04
EAN
4050143382538
MANUTYPEDESC
Manufacturer Type Description
NBB8-F148P10-E2-M-0,15M-3DT04
AAS155001
Maximum operating ambient temperature
85.00 °C
AAS160001
Minimum operating ambient temperature
-40.00 °C
BAD866007
mechanical installation conditions
flush
BAD815006
Switching distance
8 mm
AAB504007
Housing coating
Anodized
BAD946007
Material of the active surface
Plastic
BAD915006
Voltage type
DC
BAD823004
Width of sensor
35 mm
BAD899008
Design of control element
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
Block
BAC461010
Housing material
aluminum
BAD856005
Length of sensor
50 mm
BAD849004
Height of sensor
20 mm
BAD900004
Switch frequency
600.000 Hz
BAD831010
Design of electrical connection
plug-in connector others
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
CZ
WEIGHT
0.070
LENGTH
0.139
WIDTH
0.069
DEPTH
0.035
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Previews
3D
Wymiar
2D
Lokalizacja sprzedawcy
Wybierz kraj żeby zobaczyć lokalne biura