Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NBB8-F148P10-E2-M - Inductive Sensors
Bill of material
NBB8-F148P10-E2-M
PRODUCT_PICTURE
Product Picture
MANUID
NBB8-F148P10-E2-M
DESCSHORT
Short Description
Inductive sensor NBB8-F148P10-E2-M
EAN
4050143382521
MANUTYPEDESC
Manufacturer Type Description
NBB8-F148P10-E2-M
AAS155001
Maximum operating ambient temperature
85.00 °C
AAS160001
Minimum operating ambient temperature
-40.00 °C
BAD866007
mechanical installation conditions
flush
BAD815006
Switching distance
8 mm
AAB504007
Housing coating
Anodized
BAD946007
Material of the active surface
Plastic
BAD915006
Voltage type
DC
BAD823004
Width of sensor
35 mm
BAD899008
Design of control element
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
Block
BAC461010
Housing material
aluminum
BAD856005
Length of sensor
50 mm
BAD849004
Height of sensor
20 mm
BAD900004
Switch frequency
600.000 Hz
BAD831010
Design of electrical connection
with cable preassembled
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
CZ
WEIGHT
0.150
LENGTH
0.187
WIDTH
0.093
DEPTH
0.047
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Предварительные просмотры
3D
Измерение
2D
Филиалы фирмы-изготовителя каталога
Выберите страну, чтобы посмотреть локальные бюро