카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
NJ2-D-US-1.500-V12 - Inductive Sensors
Bill of material
NJ2-D-US-1.500-V12
PRODUCT_PICTURE
Product Picture
MANUID
NJ2-D-US-1.500-V12
DESCSHORT
Short Description
Inductive sensor NJ2-D-US-1.500-V12
MANUTYPEDESC
Manufacturer Type Description
NJ2-D-US-1.500-V12
AAS155001
Maximum operating ambient temperature
70.00 °C
AAS160001
Minimum operating ambient temperature
-25.00 °C
BAD866007
mechanical installation conditions
flush
BAD815006
Switching distance
2 mm
BAD915006
Voltage type
AC/DC
BAD899008
Design of control element
BAD898005
Design of control output
Two-wire
BAD856005
Length of sensor
34.5 mm
BAD900004
Switch frequency
20.000 Hz
BAD831010
Design of electrical connection
Connector 1/2 Inch
NOCUPEROU
Number of content units per order unit
1
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
미리보기
3D
치수도
2D
카탈로그 메이커의 위치
지역 사무소를 보려면 국가를 선택하십시오.